GSGE60-15-1 – Worm gearboxes
Technical Data
-
Reduction Ratio 15
-
Efficiency 71 %
-
Max. Input Speed 1800 rpm
-
Weight 3.7 lb
-
Self-Locking Torque
-
Admissible Axial Shaft Load 1800 N
-
Rated Output Torque 44 Nm
-
Max. Backlash 120 ´(arc minutes)
-
Length 5.1 in
-
For Motor Size NEMA 23
-
Service Life 10000 h
Dimensions
Downloads
Datasheets
Accessories
MG-DW-GSGE60 | Double shaft for GSGE60 gearbox |
|
|
MG-D-GSGE60 | Cover for GSGE60 gearbox |
|