LSNUT-AFAE-UKGI – Radial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code UKGI
-
Thread Diameter 6.35 mm
-
Number of Threads 4
-
Bolt Circle 19.1 mm
-
Thread Type ACME
-
Thread Lead 6.35 mm
-
Corresponding Motors LSA…-UKGI
-
Mounting Hole Diameter 3.6 mm