GSGE80-12.5-1 – Worm gearboxes
Technical Data
-
Reduction Ratio 12.5
-
Efficiency 80 %
-
Max. Input Speed 1800 rpm
-
Weight 3 kg
-
Self-Locking Torque
-
Admissible Axial Shaft Load 3200 N
-
Rated Output Torque 61 Nm
-
Max. Backlash 120 ´(arc minutes)
-
Length 151.5 mm
-
For Motor Size NEMA 34
-
Service Life 10000 h
-
Admissible Radial Shaft Load 1200 N
Dimensions
Downloads
Datasheets
Accessories
MG-DW-GSGE80 | Double shaft for GSGE80 gearbox |
|
|
MG-D-GSGE80 | Cover for GSGE80 gearbox |
|