Pin assignment

Note:
- For digital inputs 1 to 6, the switch-on threshold is 1.86 V, the switch-off threshold is 0.91 V DC. The maximum sampling frequency is 1 MHz. If the I/O pins are used as output (see Defining input and output assignments), the maximum admissible current is approx. 10 mA at 3.3 V DC.
- The range of the analog inputs is 0 … 3.3 V DC.
- The encoder signal is single-ended, the switch-on threshold is 1.86 V, the switch-off threshold is 0.91 V DC. The maximum sampling frequency is 1 MHz.
- The current consumption of the UB_LOGIC logic supply is approx. 30 mA at 24 V DC.
PCI pin assignment:
Pin |
Name |
Description/function |
---|---|---|
A1 | GND | |
A2 | ENC1_A | Encoder 1, A |
A3 | ENC1_B | Encoder 1, B |
A4 | ENC1_I | Encoder 1, Index |
A5 | ENC1_CAP | Not used |
A6 | HALL_U (H1) | Hall sensor 1 (U) |
A7 | HALL_V (H2) | Hall sensor 2 (V) |
A8 | HALL_W (H3) | Hall sensor 3 (W) |
A9 | ENC2_A | Encoder 2, A |
A10 | ENC2_B | Encoder 2, B |
A11 | GND | |
A12 | GND | |
A13 | ADC_ANALOG_2 | Analog input 2: 0 … 3.3 V Node-ID, see Position of the virtual rotary switch |
A14 | GND | |
A15 | SLOT_SPI_MOSI | |
A16 | SLOT_SPI_MISO | |
A17 | SLOT_SPI_SCK | |
A18 | SLOT_SPI_CS | |
A19 | COMM_SPI_MOSI | |
A20 | COMM_SPI_MISO | |
A21 | COMM_SPI_SCK | |
A22 | COMM_SPI_CS | |
A23 | I2CSCL_CANRX |
CANopen RX , see Connecting the CANopen |
A24 | I2CSDA_CANTX |
CANopen TX , see Connecting the CANopen |
A25 | n.c. | reserved |
A26 | GND | |
A27 | +3.3V_EXT | Not used |
A28 | +14V_EXT | Not used |
A29 | GND | |
A30 | BN_OUT | B\ (stepper motor) |
A31 | ||
A32 | ||
A33 | B_OUT | B\(stepper motor) or W (BLDC) |
A34 | ||
A35 | ||
A36 | AN_OUT | A\ (stepper motor) or V (BLDC) |
A37 | ||
A38 | ||
A39 | A_OUT | A (stepper motor) or U (BLDC) |
A40 | ||
A41 | ||
A42 | GND | |
A43 | ||
A44 | ||
A45 | UB_IN | 12 … 48 V DC ±4% |
A46 | ||
A47 | ||
A48 | BRAKE_OUT | Control of the external brake, open-drain output, max. 1 A |
A49 | GND | |
B1 | GND | |
B2 | U_REF_ANALOG | 3.3 V DC, reference voltage for analog inputs Node-ID, see Position of the virtual rotary switch |
B3 | DIO1_IO_CS | General I/O |
B4 | DIO2_CD_CLK | General I/O (clock input in clock-direction mode) |
B5 | DIO3_CD_DIR | General I/O (direction input in clock-direction mode) |
B6 | DIO4_IO_MOSI | General I/O |
B7 | DIO5_IO_MISO | General I/O |
B8 | DIO6_IO_CLK | General I/O |
B9 | ENC2_I | Encoder 2, Index |
B10 | ENC2_CAP | Not used |
B11 | GND | |
B12 | GND | |
B13 | ADC_ANALOG_1 | Analog input 1: 0 … 3.3 V |
B14 | GND | |
B15 | SPARE_PHY_TX+ | reserved |
B16 | SPARE_PHY_TX- | reserved |
B17 | SPARE_PHY_RX+ | reserved |
B18 | SPARE_PHY_RX- | reserved |
B19 | SLOT_RESET | System function, reserved |
B20 | SLOT_BOOT | System function, reserved |
B21 | SLOT_SYNC | System function, reserved |
B22 | COMM_RESET | |
B23 | COMM_SYNC | |
B24 | GND | |
B25 | n.c. | reserved |
B26 | GND | |
B27 | BALLAST | For controlling an external ballast circuit |
B28 | n.c. | reserved |
B29 | GND | |
B30 | BN_OUT | B\ (stepper motor) |
B31 | ||
B32 | ||
B33 | B_OUT | B (stepper motor) or W (BLDC) |
B34 | ||
B35 | ||
B36 | AN_OUT | A\ (stepper motor) or V (BLDC) |
B37 | ||
B38 | ||
B39 | A_OUT | A (stepper motor) or U (BLDC) |
B40 | ||
B41 | ||
B42 | GND | |
B43 | ||
B44 | ||
B45 | UB_IN | 12 … 48 V DC ±4% |
B46 | ||
B47 | ||
B48 | UB_LOGIK | External logic supply, 24 V DC |
B49 | GND |