2035h Lower Voltage Warning Level Function This object holds the threshold level for the "Undervoltage" error in millivolts. Object description Index 2035h Object Name Lower Voltage Warning Level Object Code VARIABLE Data type UNSIGNED32 Saveable yes, category: application Access Read/write PDO Mapping No Admissible Values Specified Value 00002710h Firmware Version FIR-v1426 Change History Description If the input voltage of the motor controller drops below this threshold value, the motor is switched off and an error is output. This error is automatically reset when the input voltage is greater than (voltage of the object 2035h plus 2 volts).
2035h Lower Voltage Warning Level Function This object holds the threshold level for the "Undervoltage" error in millivolts. Object description Index 2035h Object Name Lower Voltage Warning Level Object Code VARIABLE Data type UNSIGNED32 Saveable yes, category: application Access Read/write PDO Mapping No Admissible Values Specified Value 00002710h Firmware Version FIR-v1426 Change History Description If the input voltage of the motor controller drops below this threshold value, the motor is switched off and an error is output. This error is automatically reset when the input voltage is greater than (voltage of the object 2035h plus 2 volts).
Object description Index 2035h Object Name Lower Voltage Warning Level Object Code VARIABLE Data type UNSIGNED32 Saveable yes, category: application Access Read/write PDO Mapping No Admissible Values Specified Value 00002710h Firmware Version FIR-v1426 Change History
Description If the input voltage of the motor controller drops below this threshold value, the motor is switched off and an error is output. This error is automatically reset when the input voltage is greater than (voltage of the object 2035h plus 2 volts).