1F80h NMT Startup Function In this object you can set whether, after starting the controller, the state is automatically switched to the NMT state Operational. See also chapter Network Management (NMT). Object description Index 1F80h Object name NMT Startup Object Code VARIABLE Data type UNSIGNED32 Savable yes, category: communication Access read / write PDO mapping no Allowed values Preset value 00000000h Firmware version FIR-v1748-B531667 Change history Description Value "0"h: The state of the NMT state machine after initialization is Pre-Operational. Value "8"h (bit 3): The state of the NMT state machine after initialization is Operational.
1F80h NMT Startup Function In this object you can set whether, after starting the controller, the state is automatically switched to the NMT state Operational. See also chapter Network Management (NMT). Object description Index 1F80h Object name NMT Startup Object Code VARIABLE Data type UNSIGNED32 Savable yes, category: communication Access read / write PDO mapping no Allowed values Preset value 00000000h Firmware version FIR-v1748-B531667 Change history Description Value "0"h: The state of the NMT state machine after initialization is Pre-Operational. Value "8"h (bit 3): The state of the NMT state machine after initialization is Operational.
Function In this object you can set whether, after starting the controller, the state is automatically switched to the NMT state Operational. See also chapter Network Management (NMT).
Object description Index 1F80h Object name NMT Startup Object Code VARIABLE Data type UNSIGNED32 Savable yes, category: communication Access read / write PDO mapping no Allowed values Preset value 00000000h Firmware version FIR-v1748-B531667 Change history
Description Value "0"h: The state of the NMT state machine after initialization is Pre-Operational. Value "8"h (bit 3): The state of the NMT state machine after initialization is Operational.