PD1-C CANopen Online Manual

2303h NanoJ Metadata

Function

This object is used to correctly recognize the NanoJ program by external software, e.g., Plug & Drive Studio.

Object description

Index 2303h
Object name NanoJ Metadata
Object Code ARRAY
Data type UNSIGNED32
Savable no
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2339-B1048823
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 06h
Subindex 01h
Name Version
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000300h
Subindex 02h
Name FLASH Start Address
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 03h
Name FLASH End Address
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 04h
Name RAM Start Address
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 05h
Name RAM End Address
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000000h
Subindex 06h
Name Header Size
Data type UNSIGNED32
Access read only
PDO mapping no
Allowed values
Preset value 00000000h
▶   next

Contents