PD1-C CANopen Online Manual

325Ah Outputs

Object description

Index 325Ah
Object name Outputs
Object Code ARRAY
Data type UNSIGNED16
Savable yes, category: communication
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2339-B1048823
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 01h
Subindex 01h
Name User Outputs
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value 0000h

Description

  • Subindex 01h:
    • Bits 0 to 6: Digital outputs 1 to 7 (exact number dependent on product)
    • Bit 7: Brake output (if present)
▶   next

Contents