CPB Modbus TCP Technical Manual

60E5h Additional Velocity Actual Value

Function

Contains the current actual speed of all existing feedbacks in user-defined units.

Object description

Index 60E5h
Object name Additional Velocity Actual Value
Object Code ARRAY
Data type INTEGER32
Savable no
Access read only
PDO mapping TX-PDO
Allowed values
Preset value
Firmware version FIR-v1738-B501312
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping TX-PDO
Allowed values
Preset value 05h
Subindex 01h - 05h
Name Additional Velocity Actual Value #1 - #5
Data type INTEGER32
Access read only
PDO mapping TX-PDO
Allowed values
Preset value 00000000h

Description

The subindices have the following function:

  • 00h: Value="1" to "n", where "n" is the number of existing feedbacks.
  • nh:

    Subindex n contains the current actual speed of the corresponding feedback.

    Subindex 01h always corresponds to the first (and always existing) sensorless feedback.

▶   next

Contents