PD6-E/-EB EtherNet/IP Online Manual

Cyclic Synchronous Torque

Overview

Description

In this mode, the controller passes an absolute torque preset via the fieldbus at fixed time intervals (referred to in the following as a cycle). The controller then no longer calculates any ramps, but rather only follows the presets.

Note: This mode only functions if closed loop is activated, see also Commissioning closed loop.

Controlword

In this mode, the bits of controlword 6040h have no special function.

Statusword

The following bits in object 6041h (statusword) have a special function:

Bit Value Description
8 0 The controller is not in sync with the fieldbus
8 1 The controller is in sync with the fieldbus
10 0 Reserved
10 1 Reserved
12 0 Controller does not follow the target; the preset of 6071h (Target Torque) is ignored
12 1 Controller follows the target; object 6071h (Target Torque) is used as the input for position control.
13 0 Reserved
13 1 Reserved

Object entries

The following objects are necessary for controlling this mode:

  • 6071h (Target Torque): This object must be written cyclically with the torque set value and is to be set relative to 6072h.
  • 6072h (Max Torque): Describes the maximum permissible torque.
  • 6073h (Max Current):

    Maximum current. The minimum of 6073h and 6072h is used as limit for the torque in 6071h.

  • 6080h (Max Motor Speed): Maximum speed
  • 60C2h:01h (Interpolation Time Period): This object specifies the time of a cycle; a new set value must be written in 6071h in these time intervals.

    The following applies here: cycle time = value of 60C2h:01h * 10value of 60C2:02 seconds.

  • 60C2h:02h (Interpolation Time Index): This object specifies the time basis of the cycles. Currently, only value 60C2h:02h=-3 is supported; this yields a time basis of 1 millisecond.
  • 60B2h (Torque Offset): Offset for the torque set value in tenths of a percent

The following objects can be read in this mode:

  • 606Ch (Velocity Actual Value)
  • 6074h (Torque Demand)

Contents