C5-E Modbus RTU/USB Online Manual

202Ch MODBUS RTU Stop Bits

Function

This object contains the number of stop bits of the Modbus.

Object description

Index 202Ch
Object name MODBUS RTU Stop Bits
Object Code VARIABLE
Data type UNSIGNED8
Savable no
Access read only
PDO mapping no
Allowed values
Preset value 01h
Firmware version FIR-v1436
Change history

Firmware version FIR-v1540: "Savable" entry changed from "yes, category: communication" to "no".

Firmware version FIR-v1540: "Access" table entry for subindex 00 changed from "read/write" to "read only".

Description

The number of stop bits is dependent on the parity, which can be set in object 202Dh.

▶   next

Contents