PD6-E/-EB Profinet Online Manual

715 Selection Switch For DO IO Data (subindex) In The Setpoint Telegram

Function

DESCRIPTION!

Object description

Index 02CBh
Object name Selection Switch For DO IO Data (subindex) In The Setpoint Telegram
Object Code ARRAY
Data type UNSIGNED16
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2139-B1020888
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value
Subindex 01h
Name Subindex 1
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 02h
Name Subindex 2
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 03h
Name Subindex 3
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 04h
Name Subindex 4
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 05h
Name Subindex 5
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 06h
Name Subindex 6
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 07h
Name Subindex 7
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 08h
Name Subindex 8
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 09h
Name Subindex 9
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 0Ah
Name Subindex 10
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 0Bh
Name Subindex 11
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 0Ch
Name Subindex 12
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 0Dh
Name Subindex 13
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 0Eh
Name Subindex 14
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 0Fh
Name Subindex 15
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 10h
Name Subindex 16
Data type UNSIGNED16
Access read / write
PDO mapping no
Allowed values
Preset value

Description

Contents