PD6-E/-EB Profinet Online Manual

824 Homing Speed

Function

DESCRIPTION!

Object description

Index 0338h
Object name Homing Speed
Object Code ARRAY
Data type N2
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2139-B1020888
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value
Subindex 01h
Name Value #1
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 02h
Name Value #2
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value

Description

Contents