PD6-E/-EB Profinet Online Manual

3505h Additional PROFIDRIVE Mapping RX

Function

DESCRIPTION!

Object description

Index 3505h
Object name Additional PROFIDRIVE Mapping RX
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: communication
Access read / write
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2139-B1020888
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 01h
Name DO IO Data 1
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 02h
Name DO IO Data 2
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 03h
Name DO IO Data 3
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 04h
Name DO IO Data 4
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 05h
Name DO IO Data 5
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 06h
Name DO IO Data 6
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 07h
Name DO IO Data 7
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value
Subindex 08h
Name DO IO Data 8
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value

Description

Contents