PSA56 EtherCAT Online Manual

Commissioning

Described in this chapter is how you establish communication with the controller and set the necessary parameters to make the motor ready for operation.

The Plug & Drive Studio software offers you an option for performing the configuration and adapting the motor parameters to your application. You can find further information in document Plug & Drive Studio: Quick Start Guide at us.nanotec.com.

The controller also offers you the possibility to switch special drive modes on/off via object 4015h. You can thereby control the motor directly via the inputs (analog input/clock-direction). See chapter Special drive modes (clock-direction and analog speed) for details.

Observe the following notes:

CAUTION:
  • Moving parts can cause hand injuries.
  • If you touch moving parts during running operation, hand injuries may result.
  • ► Do not reach for moving parts during operation. After switching off, wait until all movements have ended.
CAUTION:
  • In free-standing operation, motor movements are uncontrolled and can cause injuries.
  • If the motor is unsecured, it can, e. g., fall down. Foot injuries or damage to the motor could occur.
  • ► If you operate the motor free-standing, observe the motor, switch it off immediately in the event of danger and make certain that the motor cannot fall down.
CAUTION:
  • Moving parts can catch hair and loose clothing.
  • During running operation, moving parts can catch hair or loose clothing, which may lead to injuries.
  • ► If you have long hair, wear a hairnet or take other suitable protective measures when near moving parts. Do not work with loose clothing or ties near moving parts.
CAUTION:
  • Risk of overheating or fire if there is insufficient cooling!
  • If cooling is insufficient or if the ambient temperature is too high, there is a risk of overheating or fire.
  • ► During use, make certain that the cooling and environmental conditions are ensured.
Note:
  • EMC: Current-carrying cables – particularly around supply cables – produce electromagnetic alternating fields. These can interfere with the motor and other devices.
  • Suitable measures may be:
  • ► Use shielded cables and earth the cable shielding on both ends over a short distance.
  • ► Keep power supply cables as short as possible.
  • ► Use cables with cores in twisted pairs.
  • ► Earth motor housing with large contact area over a short distance.
  • ► Lay supply and control cables separately.
▶   next

Contents