C5-E EtherNetIP/USB Online Manual

2010h IP-Configuration

Function

Use this object to configure the Ethernet interface. The object is only taken into consideration once when restarting the controller. You can find further details in chapter Commissioning.

Object description

Index 2010h
Object name IP-Configuration
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: Ethernet
Access read / write
PDO mapping no
Allowed values
Preset value 00000064h
Firmware version FIR-v1426
Change history

Firmware version FIR-v1748-B533384: "Savable" entry changed from "yes, category: communication" to "yes, category: Ethernet".

Description

IP
Value = "1": A static IP address from object 2011h is used and the network mask from object 2012h is used.
DHCP
Value = "1": IP address assignment using a DHCP server is activated
AUTO
Value = "1": IP address assignment using the AUTO-IP protocol is activated
NBIOS
Value = "1": The NetBIOS protocol is activated; this is necessary before resolving a hostname (e.g., with a ping command).
LLMNR
Value = "1": The LLMNR protocol is activated; this is necessary before resolving a hostname (e.g., with a ping command).
Note: To avoid conflicts, never simultaneously set bit 0 (static IP address) and bits 2 and 3 (DHCP or Auto-IP) to "1".
▶   next

Contents