PSA56 EtherNet/IP Online Manual

930 Operating Mode

Function

Via this parameter you select the operation mode.

Object description

Index 03A2h
Object name Operating Mode
Object Code VARIABLE
Data type UNSIGNED16
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0003h
Firmware version FIR-v2139-B1020888
Change history

Description

Follwing modes are supported

  • 0000h (None): No PROFIdrive mode is selected, You can use the further Nanotec operating modes.
  • 0002h: Positioning
  • 8000h: Auto setup. For the auto setup you can use any telegram with STW1 and ZSW1and start the auto setup via STW1.Bit6.
  • 8004h: Torque

Contents