PD4-E EtherNet/IP Online Manual

6080h Max Motor Speed

Object description

Index 6080h
Object name Max Motor Speed
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: drive
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value
  • PD4-E591L42-E-65-3: 00007530h
  • PD4-E601L42-E-65-3: 00007530h
  • PD4-EB59CD-E-65-3: 00001770h
  • PD4-EB60SD-E-65-3: 00002D50h
  • PD4-E591L42-EB-65-3: 00007530h
  • PD4-EB59CD-EB-65-3: 00001770h
  • PxA56S-E-3-xxBN-xxx: 000F4240h
  • PxA56S-E-3-xxCA-xxx: 000F4240h
  • PxA56S-E-3-xxGA-xxx: 000F4240h
  • PxA56S-E-3-xxKE-xxx: 000F4240h
Firmware version FIR-v1426
Change history

Firmware version FIR-v1614: "Savable" entry changed from "yes, category: application" to "yes, category: tuning".

Firmware version FIR-v1738-B501312: "Object Name" entry changed from "Maximum Speed" to "Max Motor Speed".

Firmware version FIR-v1738-B501312: "PDO mapping" table entry for subindex 00 changed from "no" to "RX-PDO".

Firmware version FIR-v1748-B538662: "Savable" entry changed from "yes, category: tuning" to "yes, category: movement".

Firmware version FIR-v1825-B577172: "Savable" entry changed from "yes, category: movement" to "yes, category: tuning".

Firmware version FIR-v1825-B577172: "Savable" entry changed from "yes, category: tuning" to "yes, category: movement".

▶   next

Contents