PSA56 USB Online Manual

802 Traversing Record Position Acceleration

Object description

Index 0322h
Object name Traversing Record Position Acceleration
Object Code ARRAY
Data type N2
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2139-B1020888
Change history

Value description

Subindex 00h
Name Number Of Entries
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 20h
Subindex 01h
Name 1st Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 02h
Name 2nd Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 03h
Name 3rd Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 04h
Name 4th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 05h
Name 5th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 06h
Name 6th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 07h
Name 7th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 08h
Name 8th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 09h
Name 9th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 0Ah
Name 10th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 0Bh
Name 11th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 0Ch
Name 12th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 0Dh
Name 13th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 0Eh
Name 14th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 0Fh
Name 15th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 10h
Name 16th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 11h
Name 17th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 12h
Name 18th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 13h
Name 19th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 14h
Name 20th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 15h
Name 21th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 16h
Name 22th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 17h
Name 23th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 18h
Name 24th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 19h
Name 25th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 1Ah
Name 26th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 1Bh
Name 27th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 1Ch
Name 28th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 1Dh
Name 29th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 1Eh
Name 30th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 1Fh
Name 31th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Subindex 20h
Name 32th Set
Data type N2
Access read / write
PDO mapping no
Allowed values
Preset value 0000h

Contents