SCA2018M0804-L –  Stepper motor with hollow shaft – NEMA 8

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

High-torque stepper motor with NEMA 8 flange (20 mm) and 1.8° step angle. The SCA2018 series comes with a second shaft end for mounting an encoder.

When you have selected a motor, you will find a matching encoder quickly and easily with the help of our product configurator.

Matching motor controllers:
C5, C5-E, N5, CL3-E, CL4-E

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA
  • Current per Winding 0.8 A
  • Rotor Inertia 3.6 gcm²
  • Inductance per Winding 2.3 mH
  • Length "A"
  • Size
  • Holding Torque
  • Resistance per Winding 5.6 Ohm
  • Resolution 1.8 °/step
  • Weight

Dimensions

SCA2018-L
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}