SCA2818L1504-L – Stepper motor with hollow shaft – NEMA 11
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
High-torque stepper motor with NEMA 11 flange (28 mm) and 1.8° step angle. The SCA2818 series comes with a second shaft end for mounting an encoder.
When you have selected a motor, you will find a matching encoder quickly and easily with the help of our product configurator.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 1.5 A
-
Rotor Inertia 18 gcm²
-
Inductance per Winding 2.3 mH
-
Length "A" 52.5 mm
-
Size 28 mm
-
Holding Torque 18 Ncm
-
Resistance per Winding 1.9 Ohm
-
Resolution 1.8 °/step
-
Weight 0.2 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 598.20 rpm
|
||
---|---|---|---|---|
1.5A 12V | 0.104 | |||
1.5A 24V | 0.186 | |||
1.5A 48V | 0.175 | |||
|