ZK-M12-4-5M-1-LFF –  Connection cable M12

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

Technical Data

  • Suitable for PD6-E/-EB 
  • Cable Length 0.2 in
  • Shielding  
  • Number of Poles
  • Connector Type Straight 

Downloads