CM-CPB3-44-0005-1 – 4-axis drive
The technical data below refers to each axis.
Technical Data
-
Interface Micro USB, USB
-
Operating Voltage 12 VDC - 57.6 VDC
-
Peak Current (RMS) 9 A
-
Number of Digital Inputs 4
-
Number of Analog Inputs 1
-
Number of Digital Outputs 2
-
Encoder Input
-
Brake Output
-
Temperature Range -10 °C - 40 °C
-
Fieldbus EtherCAT
-
Rated Current (RMS) 3 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Type of Digital Inputs 5 V
-
Type of Analog Input 0…10 V; 10 Bit
-
Type of Digital Output open-drain (max. 60V/1A)
-
Encoder Signal Type incremental, SSI
-
Weight 0.44 lb
Dimensions

Downloads
Conformity
Accessories
ZK-XHP2-500-S | Brake cable, 0.5m |
|
|
ZK-GHR6-500-S | Encoder cable SSI 0.5m |
|
|
ZK-WEDL-500-S-PADP | Encoder cable WEDL 0.5m |
|
|
ZK-NTO3-10-500-PADP | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Encoder cable NTO3 1m |
|
|
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-PADP-12-500-S | Encoder cable contr., 0.5m |
|
|
ZK-XHP-8-500-S | IO Cable 0.5m |
|
|
ZK-MICROUSB | Micro USB cable 1.5m |
|
|
ZCWE-RM5-2 * | Connector power |
|
|
ZCPHOF-MC1,5-2 * | Connector logic |
|
|
ZK-VHR-4-500 | Motor cable 0.5m |
|