WD16050-5611-95E – Wheel drive
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The wheel drives can only be ordered with a motor.
Technical Data
-
Wheel Diameter 6.3 in
-
Height 6.7 in
-
Load Capacity 881.6 lb
-
Efficiency 94 %
-
Max. Output Torque 40.54 Nm
-
Mounting bracket
-
Weight 10.6 lb
-
Wheel Width 2 in
-
Wheel Material Vulkollan
-
Reduction Ratio 11
-
Rated Output Torque 20.27 Nm
-
For Motor Size 90 mm (BLDC)
-
Moment of Inertia 70 kg mm²
-
Operating Temperature -