LSNUT-AEAE-UGAQ – Axial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code UGAQ
-
Thread Diameter 4.76 mm
-
Number of Threads 1
-
Bolt Circle 19.1 mm
-
Thread Type ACME
-
Thread Lead 0.64 mm
-
Corresponding Motors LSA...-UGAQ
-
Mounting Hole Diameter 3.6 mm