LSNUT-AEAJ-UQKE – Axial anti-backlash threaded nut with helical spring
Technical Data
-
Thread Code UQKE
-
Thread Diameter 0.3751 in
-
Number of Threads 4
-
Bolt Circle 1.1 in
-
Thread Type ACME
-
Thread Lead 0.3999 in
-
Corresponding Motors LSA…-UQKE
-
Mounting Hole Diameter 0.19 in