LSA141S03-A-TDBA-102 –  External linear actuator – NEMA 6

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Size
  • Shaft end Single 
  • Speed 20 mm/s
  • Thread Type Trapezoidal 
  • Thread Lead
  • Resistance per Winding 21 Ohm
  • Max. Axial Play ±0.05 mm
  • Length "A"
  • NEMA
  • Peak Force 15.6 N
  • Current per Winding 0.3 A
  • Thread Diameter
  • Resolution 5 µm/step
  • Inductance per Winding 3.8 mH
  • Screw Length "L"
  • Weight

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

NANOLUBE-50G Bearing grease
LSNUT-AGAC-TDBA Anti-backlash threaded nut with torsion spring
LSNUT-AEAC-TDBA Axial anti-backlash threaded nut with helical spring
LSNUT-AAAA-TDBA Threaded nut