GP80-T1-4-SR –  High-torque planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
The GP80 gearboxes can only be ordered with a motor.

Technical Data

  • For Motor Size 80 mm (BLDC), 90 mm (BLDC), NEMA 34 
  • Efficiency 92 %
  • Rated Output Torque 36.96 Nm
  • Reduction Ratio 4.182 
  • Moment of Inertia 25 kg mm²
  • Operating Temperature -15 °C - 90 °C
  • Flange Length L1
  • Admissible Axial Shaft Load 2950 N
  • IP-Protection Gearbox IP54 
  • Type Standard Bearing 
  • Max. Backlash 22 ´(arc minutes)
  • Max. Output Torque 82 Nm
  • Max. Input Speed 4342 rpm
  • Service Life 10000 h
  • Length "L"
  • Weight
  • Admissible Radial Shaft Load 970 N

Dimensions

Creation in progress ...