BRAKE-BCD86-5,0-14 – Spring-loaded brakes
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The BCD brakes can only be ordered with a motor.
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 708.06 oz-in
-
Size 3.4 in
-
Hub clamping connection
-
Connection connector M8
-
Switch-On Time 80 ms
-
Rated Power 13.5 W
-
Shaft Diameter 0.551 in
-
Moment of Inertia 19.8 kg mm²
-
Fastening with 4 M4 screws
-
Switch-Off Time 40 ms
-
Weight 3.1 lb
Dimensions
Downloads
Datasheets
Conformity
Accessories
ZK-M8F2-M8M1-3-138-S | Brake cable PD6-E |
|
|
ZK-M8-3-2M-1-AFF | Brake cable straight 2m |
|