LGA201S06-B-UEAI-038 –  Captive linear actuator – NEMA 8

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Peak Force 63 N
  • Current per Winding 0.6 A
  • Thread Diameter
  • Resolution 1.5 µm/step
  • Inductance per Winding 2.4 mH
  • Stroke Length "X"
  • Length "A"
  • NEMA
  • Rated Force 3 N
  • Speed 5.1 mm/s
  • Thread Type ACME 
  • Thread Lead
  • Resistance per Winding 6.4 Ohm
  • Max. Axial Play ±0.03 mm
  • Length "B"
  • Weight

Dimensions

LGA20
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

NANOLUBE-50G Bearing grease