LSNUT-AAAA-UEAI – Threaded nut
Technical Data
-
Thread Code UEAI
-
Thread Diameter 0.1378 in
-
Number of Threads 1
-
Bolt Circle 0.5 in
-
Thread Type ACME
-
Thread Lead 0.011808 in
-
Corresponding Motors LSA...-UEAI
-
Mounting Hole Diameter 0.13 in