ASA8618M9504-W1 –  Stepper motor IP65 – NEMA 34

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • IP-Protection Motor (Except Shaft Output) IP65 
  • Holding Torque
  • Inductance per Winding 2.3 mH
  • Length "A"
  • Brake  
  • Encoder Signal Type SSI 
  • Operating Voltage (Encoder) 4.75 – 15.00 V
  • NEMA 34 
  • Current per Winding 9.5 A
  • Resistance per Winding 0.23 Ohm
  • Rotor Inertia 1900 gcm²
  • Weight
  • Encoder  
  • Encoder Resolution SSI 17 Bit Single-Turn / 16 Bit Multi-Turn Absolute 

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-M12-4-2M-1-LFF Motor cable straight, 2m
ZK-M12-4-2M-2-LFF Motor cable angled, 2m
ZK-M12-4-5M-1-LFF Motor cable straight, 5m
ZK-M12-4-5M-2-LFF Motor cable angled, 5m
ZK-M12-8-2M-1-AFF Encoder cable straight, 2m
ZK-M12-8-2M-2-AFF Encoder cable angled, 2m
ZK-M12-8-5M-1-AFF Encoder cable straight, 5m
ZK-M12-8-5M-2-AFF Encoder cable angled, 5m
ZK-M12-8-2M-2-PADP Encoder cable angled, 2m