Smooth out unwanted voltage spikes and protect your controller.
Z-K4700/50 – Capacitor
Technical Data
-
Capacity 4700 μF
-
Capacitance Tolerance ± 20%
-
Max. Operating Voltage 50 V
-
Lead 0.39 in
-
Temperature Range -40 °C - 85 °C
-
Dimensions Cylindrical Aluminum Cup round 25 x 35mm