Smooth out unwanted voltage spikes and protect your controller.
Z-K10000/100 – Capacitor
Technical Data
-
Capacity 10000 μF
-
Capacitance Tolerance ± 20%
-
Max. Operating Voltage 100 V
-
Lead 20 mm
-
Temperature Range -40 °C - 85 °C
-
Dimensions Cylindrical Aluminium Cup Round 40 x 95mm