Brake-BKE-2,0-6,35 – Permanent-magnet brakes
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The BKE brakes can only be ordered with a motor.
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 283.22 oz-in
-
Size 1.7 in
-
Hub borehole ... H8 with 2 grub screws AM3x4
-
Connection leads L=400 mm
-
Switch-On Time 25 ms
-
Rated Power 11 W
-
Shaft Diameter 0.25 in
-
Moment of Inertia 6,7 kg mm²
-
Fastening with 4 M3 screws
-
Switch-Off Time 7 ms
-
Weight 0.41 lb