BRAKE-BWA-1,5-6,35 – Spring-loaded brakes
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The BWA brakes can only be ordered with a motor.
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 212.42 oz-in
-
Size 2 in
-
Hub borehole ø6.35 H7 with 2 grub screws M3x5
-
Connection leads L=300 mm
-
Switch-On Time 100 ms
-
Rated Power 11 W
-
Shaft Diameter 0.25 in
-
Moment of Inertia 10 kg mm²
-
Fastening with 2 screws M4 (BWA-1,5-6,35)
-
Switch-Off Time 30 ms
-
Weight 0.66 lb