Low-noise gearboxes  –  Products

GP42-N

GP42-N – Low-noise planetary gearboxes

Low-noise gearboxes for brushless DC motors and stepper motors with NEMA 17 flange (42 mm) and the external rotor motors of the DF45 series. Available as one-stage or two-stage gearbox.
  • Reduction Ratio 4  - 30 
  • Rated Output Torque 0.8 Nm - 4.9 Nm
  • Efficiency 81 % - 91 %
  • Max. Backlash 34 ´(arc minutes) - 48 ´(arc minutes)
Quiet gearboxes for stepper motor and brushless dc motor. Low noise.

GP56-N – Low-noise planetary gearboxes

Low-noise planetary gearboxes with smooth running characteristics for motors in sizes NEMA 23/24 (56/60 mm) and external rotor motors. The gearboxes come in nine different versions.
  • Reduction Ratio 3.24  - 35.05 
  • Rated Output Torque 1.5 Nm - 11.8 Nm
  • Efficiency 85 % - 93 %
  • Max. Backlash 18 ´(arc minutes) - 43 ´(arc minutes)

Low-noise gearboxes  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Reduction Ratio
0
0
From
To
Rated Output Torque
0 Nm
0 Nm
From Nm
To Nm
Max. Output Torque
0 Nm
0 Nm
From Nm
To Nm
For Motor Size
Setting this filter would yield no results with your current selection.
Efficiency
Setting this filter would yield no results with your current selection.
Calculated Length
0 mm
0 mm
From mm
To mm
Max. Backlash
Setting this filter would yield no results with your current selection.

0 Results

Article Reduction Ratio Rated Output Torque Max. Output Torque For Motor Size Efficiency Calculated Length Max. Backlash Price