NME1-UVW-T06 –  Magnetic encoder

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter
  • Output Signals phase A, A\, B, B\, I, I\, H1, H2, H3 
  • Limit Frequency 500 kHz
  • Signal Level low:<2.0 V (@l_load=20 mA), high: VCC-0.2 V (@l_load=20 mA) 
  • Operating Temperature -20 °C - 80 °C
  • Humidity max. 90 % (no condensation) 
  • Line Driver  
  • Encoder Resolution 1024 CPR
  • Operating Voltage (Encoder) 5.00 – 24.00 V
  • Current Consumption 30 mA
  • Limit Speed 30000 RPM
  • Max. Output Current per Channel 70 mA (@Vcc=5 V, Vout=3 V), 90 mA (@Vcc=24 V, Vout=18 V) 
  • Storage Temperature -40 °C - 85 °C

Dimensions

NME1
Creation in progress ...

Downloads

Accessories

ZK-NME1-13-500-S Encoder cable NME1, 0.5m