SC6018L4204-ENO24K – Stepper motor – NEMA 24
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 24
-
Current per Winding 4.2 A
-
Rotor Inertia 840 gcm²
-
Inductance per Winding 3.2 mH
-
Encoder Type incremental
-
Encoder Resolution 4000 CPR
-
Length "A" 3.5 in
-
Shaft D-shaft
-
Size 2.4 in
-
Holding Torque 501.31 oz-in
-
Resistance per Winding 0.65 Ohm
-
Encoder
-
Encoder Voltage 24 V
-
Resolution 1.8 °/step
-
Weight 3.1 lb
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 124.46 rpm
|
||
---|---|---|---|---|
4.2A 24V | 2.57 | |||
4.2A 48V | 2.81 | |||
|
Downloads
Accessories
ZK-NOE1-10-500-S | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-2000-S | Encoder cable NOE 2m |
|
|
ZK-JST-VHR-6N-0.5M-S | Motor cable SC60 0.5m |
|