SCA2018M0804-A – Stepper motor – NEMA 8
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 8
-
Current per Winding 0.8 A
-
Rotor Inertia 2.9 gcm²
-
Inductance per Winding 2.3 mH
-
Length "A" 1.6 in
-
Size 0.79 in
-
Holding Torque 5.1 oz-in
-
Resistance per Winding 5.6 Ohm
-
Resolution 1.8 °/step
-
Weight 0.15 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 351.00 rpm
|
||
---|---|---|---|---|
0.8A 12V | 0.035 | |||
0.8A 48V | 0.0322 | |||
0.8A 24V | 0.0343 | |||
|