Hello {{ user.user().username }}
High-torque stepper motor with integrated connector in size NEMA 14 (35 mm) with 1.8° step angle and a torque range between 0.18 and 0.32 Nm, depending on the motor length. The connector allows simple cable adaptation for customized applications. The two outer pins of the connector are connected to the motor housing. Together with the shielded cable, this creates a shield connection with excellent EMC performance. Available with a shaft end for open loop or sensorless control or with integrated optical encoder (NOE1) with up to 2000 increments/revolution.
An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.
You can select up to 6 products for a torque curve comparison.
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: [email protected]
Our sales team is happy to answer any questions you may have about our products.
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryNames.en }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.