NTO3-05-Z06 (6.35 mm) –  Optical 3-channel encoder

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter
  • Output Signals phase A, A\, B, B\, I, I\ 
  • Limit Frequency 720 kHz
  • Signal Level low: ≤0.4 V, high: ≥2.4 V 
  • Operating Temperature -25 °C - 100 °C
  • Output Fall Time 15 ns
  • ESD, IEC61000-4-2 ±4 kV 
  • Line Driver  
  • Encoder Resolution 5000 CPR
  • Operating Voltage (Encoder) 5 V
  • Current Consumption 73, max. 88 mA
  • Limit Speed 8640 RPM
  • Max. Output Current per Channel 8 mA 
  • Output Rise Time 15 ns
  • Vibration (5 Hz-2 kHz) 20 G 

Dimensions

NTO3
Creation in progress ...

Downloads

Accessories

ZK-TM4-10-500-S-JXH Encoder cable NTO3 0.5m
ZK-TM4-10-500-S-JGH Encoder cable NTO3 0.5m
ZK-NTO3-10-1000-PADP Encoder cable NTO3, 1m
ZK-NTO3-10-1000-S Encoder cable NTO3, 1m
ZK-NTO3-10-500-PADP Encoder cable NTO3, 0.5m
ZK-NTO3-10-500-S Encoder cable NTO3, 0.5m