GPLEP90-2S-25 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 25
-
Max. Output Torque 131 Nm
-
Max. Backlash 9 ´(arc minutes)
-
Flange Length L1 1.6 in
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 34
-
Moment of Inertia ≤62.6 kg mm²
-
Admissible Axial Shaft Load 1500 N
-
Rated Output Torque 82 Nm
-
Efficiency 95 %
-
Length "L" 3.4 in
-
Weight 8.4 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 7000 rpm
-
Admissible Radial Shaft Load 1700 N