GPLEF64-2S-25 – Flange gearboxes
Technical Data
-
Reduction Ratio 25
-
Max. Output Torque 80 Nm
-
Max. Backlash 12 ´(arc minutes)
-
Flange Length L1 24 mm
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia ≤13 kg mm²
-
Admissible Axial Shaft Load 1200 N
-
Rated Output Torque 40 Nm
-
Efficiency 95 %
-
Length "L" 38 mm
-
Weight 1.5 kg
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 13000 rpm
-
Admissible Radial Shaft Load 500 N
Dimensions
Downloads
Datasheets
Conformity
Accessories
MK-DH-8-11-GPLE | Spacer sleeve |
|