ST2818M1006-A – Stepper motor – NEMA 11
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 11
-
Current per Winding 0.95 A
-
Holding Torque Bipolar 15 oz-in
-
Resistance per Winding 3.4 Ohm
-
Resolution 1.8 °/step
-
Weight 0.39 lb
-
Size 1.1 in
-
Holding Torque Unipolar 10.6 oz-in
-
Rotor Inertia 12 gcm²
-
Inductance per Winding 1.2 mH
-
Length "A" 1.8 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 200.10 rpm
|
||
---|---|---|---|---|
0.68A 12V series | 0.091 | |||
0.68A 24V series | 0.093 | |||
0.68A 48V series | 0.089 | |||
0.96A 12V one winding | 0.063 | |||
0.96A 24V one winding | 0.059 | |||
0.96A 48V one winding | 0.05 | |||
|
Downloads
Accessories
ZD-D28 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m | $31.00 |
|
ZK-JST-VL-6 | Extension cable 2m |
|