ST6318F1004-A – Ultraflat stepper motor
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Ultraflat high-torque stepper motor with 63 mm diameter, 10 mm height, high torque and speeds up to 5000rpm. Ideally suited for feeder applications in the semiconductor industry or stirrers.
An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA -
-
Current per Winding 1 A
-
Holding Torque Unipolar 8.5 oz-in
-
Resistance per Winding 3.8 Ohm
-
Resolution 1.8 °/step
-
Weight 0.21 lb
-
Size 2.5 in
-
Holding Torque 8.5 oz-in
-
Rotor Inertia 16 gcm²
-
Inductance per Winding 2 mH
-
Length "A" 0.38 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 601.00 rpm
|
||
---|---|---|---|---|
1A 24V | 0.0701 | |||
1A 48V | 0.0659 | |||
|