LA – non-captive actuator The rotor drives the lead screw back and forth linearly. An external guide is necessary to prevent rotation.
LGA – captive actuator The lead screw moves back and forth in a linear motion, with the linear guide acting as an anti-rotation device to ensure stability and accuracy.
LSA – external actuator The lead screw turns with the rotor, moving a nut back and forth linearly. An external guide is necessary to prevent rotation of the nut.
NEMA 6 | 14 mm – Stepper motor linear actuators Description Technical data This small linear actuator has a 14 mm flange and delivers a maximum force of 15 N. The screw is available with trapezoidal or ACME thread, the thread diameter is 3.5 mm. Size NEMA 6 Peak Force 9.7 N - 15.6 N Current per Winding 0.3 A Resolution 5 µm/step - 10 µm/step
NEMA 8 | 20 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 20 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 8 Peak Force 33.7 N - 63 N Current per Winding 0.6 A Resolution 1.5 µm/step - 10 µm/step
NEMA 11 | 28 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 28 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 11 Peak Force 50 N - 210 N Current per Winding 0.6 A - 1.5 A Resolution 3.2 µm/step - 25.4 µm/step
NEMA 14 | 35 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 35 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 14 Peak Force 86.2 N - 242.4 N Current per Winding 1.2 A Resolution 3 µm/step - 24.4 µm/step
NEMA 17 | 42 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 42 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 17 Peak Force 148.5 N - 930 N Current per Winding 0.3 A - 1.8 A Resolution 3 µm/step - 48.7 µm/step
NEMA 23 | 56 mm – Stepper motor linear actuators Description Technical data Nanotec offers hybrid linear actuators with flange size 56 mm in three versions: with linear guide, with rotating threaded nut and with rotating lead screw. Size NEMA 23 Peak Force 352.2 N - 966.3 N Current per Winding 2 A Resolution 7.9 µm/step - 50.8 µm/step
Webinar: Linear Actuators – Types and Function What are the different types of linear actuators and how do they differ? How do I find the right lead screw and why is the thread lead so important? The Nanotec experts will answer these and all other questions in our 20 minute webinar. We provide you with equations for converting torque into thrust and also discuss these topics in detail: Types of threaded nuts Axial backlash Criteria for self-locking Extending the service life When used with a closed-loop controller, the linear actuators from Nanotec can be controlled via fieldbus, clock & direction or analog/digital inputs. The feed force can also be controlled when the linear actuators are combined with an encoder. You can find further information on Nanotec’s range of actuators on these pages: Linear actuators with stepper motor.
Linear Actuators Fundamentals Nanotec linear actuator fundamentals: types, sizes, lead screws, nuts, axial play, thread lead, self-locking and service life.