WEDL5541-B06 (6.35 mm) – 3-channel encoder/rotary encoder
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
This product can only be ordered as a configuration article. Please see the WEDS/WEDL overview for ordering encoders with mounting kits separately.
We recommend the WEDL encoders for cables that are longer than 50 cm.
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 0.25 in
-
Output Signals phase A, A\, B, B\, I, I\
-
Limit Frequency 100 kHz
-
Phase Shift 90° ± 45°
-
Max. Output Current per Channel 0 ~ 5 mA
-
Storage Temperature -40 °C - 100 °C
-
Line Driver
-
Encoder Resolution 1000 CPR
-
Operating Voltage (Encoder) 5 V
-
Current Consumption ≤ 60 mA
-
Limit Speed 6000 RPM
-
Signal Level VH 85% VCC, VL ≤ 0.3 V
-
Operating Temperature -25 °C - 100 °C
-
Humidity max. 90 % (no condensation)
Dimensions
Downloads
Conformity
Accessories
ZK-JZH-8-500-S-JXH | Encoder cable WEDL 0.5m |
|
|
ZK-JZH-8-500-S-JGH | Encoder cable WEDL 0.5m |
|
|
ZK-WEDL-8-500 | Encoder cable WEDL 0.5m |
|
|
ZK-WEDL-8-500-S | Encoder cable WEDL 0.5m |
|
|
ZK-WEDL-8-2000-S | Encoder cable WEDL 2m |
|
|
ZK-WEDL-500-S-PADP | Encoder cable WEDL 0.5m |
|