WEDL5541-B14 (5 mm) –  3-channel encoder/rotary encoder

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This product can only be ordered as a configuration article. Please see the WEDS/WEDL overview for ordering encoders with mounting kits separately.

We recommend the WEDL encoders for cables that are longer than 50 cm.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter
  • Output Signals phase A, A\, B, B\, I, I\ 
  • Limit Frequency 100 kHz
  • Phase Shift 90° ± 45° 
  • Max. Output Current per Channel 0 ~ 5 mA 
  • Storage Temperature -40 °C - 100 °C
  • Line Driver  
  • Encoder Resolution 1000 CPR
  • Operating Voltage (Encoder) 5 V
  • Current Consumption ≤ 60 mA
  • Limit Speed 6000 RPM
  • Signal Level VH 85% VCC, VL ≤ 0.3 V 
  • Operating Temperature -25 °C - 100 °C
  • Humidity max. 90 % (no condensation) 

Dimensions

WEDL-WEDS5541 (1000 Ink.)
Creation in progress ...

Accessories

ZK-JZH-8-500-S-JXH Encoder cable WEDL 0.5m
ZK-JZH-8-500-S-JGH Encoder cable WEDL 0.5m
ZK-WEDL-8-500 Encoder cable WEDL, 0.5m
ZK-WEDL-8-500-S Encoder cable WEDL, 0.5m
ZK-WEDL-8-2000-S Encoder cable WEDL, 2m
ZK-WEDL-500-S-PADP Encoder cable WEDL, 0.5m