LA281M15-B-THCA – Non-captive linear actuator – NEMA 11
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.1 in
-
Shaft end Double
-
Speed 35 mm/s
-
Thread Type Trapezoidal
-
Thread Lead 0.07872 in
-
Resistance per Winding 1.45 Ohm
-
Socket Length "L" 0.59 in
-
Length "A" 1.6 in
-
NEMA 11
-
Peak Force 152.1 N
-
Current per Winding 1.5 A
-
Thread Diameter 0.1968 in
-
Resolution 10 µm/step
-
Inductance per Winding 1.25 mH
-
Max. Axial Play ±0.05 mm
-
Weight 0.31 lb
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.60 mm/s
|
||
---|---|---|---|---|---|
1.5A 24V |
|
146.66 | |||
|
|||||
|
Downloads
Accessories
NANOLUBE-50G | Bearing grease | $25.20 |
|
SCREW-ABA-THCA-200 | Lead screw with trapezoidal thread | $25.90 |
|
SCREW-ABA-THCA-300 | Lead screw with trapezoidal thread | $33.90 |
|
SCREW-AAA-THCA-1000 | Lead screw with trapezoidal thread | $78.40 |
|